Gripper for sand cores

Challenge

For unloading a core shooter, up to four sand cores needed to be removed from the machine at once. These cores then needed to be turned in the gripper by 90° and glued to each other.

Solution

A special quadruple gripper was used with integrated swivel units with pitch adjustment for turning and joining the cores. Because of the adverse ambient conditions in the core shop, the gripper required additional special sealing and protection.

Highlights and technical data
  • IP64
  • Pneumatic
  • External gripping
Technical Data
Drive typePNEU
Max. gripping force1600 [N]
Gripping conceptFORM
Gripping safety deviceKLE
Max. stroke100 [mm]
IP classIP64
System weight340 [kg]
Max. workpiece temperature80 [°C]
Built-in standard components

CONTACT US

Personal data
Message